Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
RSCV RKCV 5725-1M | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Bus Cable for CAN (DeviceNet, CANopen)
RSCV RKCV 5725-1M
Order ID no. U-11051
home
Home
Loading...
Technical Data
Downloads
Current (A)
4
Voltage (V)
250
Cable color
Violet
Core cross-section (mm²)
0.25
Cable diameter (mm)
6.9
Cable length (m)
1
Cable quality
PUR
Plug body
Plastic
Coupling nut/screw material A
Stainless Steel
Number of pins
5
Coupling nut/screw material B
Stainless Steel
Number of Pins
5
Special features
Halogen free cable, Shielded
Application
Data
Design
Extension Cable
Network protocol
DeviceNet, CANopen
Key Features
Network protocol
DeviceNet, CANopen
In Stock
Price Group
D1
List Price
€70.10
home
Turck-Shop
Products
Others
RSCV RKCV 5725-1M
Item Total
€70.10
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support