Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
RSSD RJ45S 441-12M | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Industrial Ethernet Cable
RSSD RJ45S 441-12M
Order ID no. U-11414
home
Home
Loading...
Technical Data
Downloads
Current (A)
1.5
Voltage (V)
42
Ambient temperature max. (°C)
80
Ambient temperature min. (°C)
5
Approvals
UL 1863, CE, UKCA, RoHS
Cable color
Teal
Core cross-section (mm²)
0.21
Cable diameter (mm)
6.73
Cable length (m)
12
Overall shield
Braid, Foil
Cable quality
TPE
Plug body
Plastic
Coupling nut/screw material A
Brass
Number of pins
4
Number of Pins
8
Special features
Shielded
Application
Data
Design
Extension Cable
Network protocol
Ethernet
Key Features
Network protocol
Ethernet
In Stock
Price Group
D1
List Price
€104.20
home
Turck-Shop
Products
Others
RSSD RJ45S 441-12M
Item Total
€104.20
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support