Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
BKF 6-6-1/M18 | TURCK - Your Global Automation Partner
Industrial flange connector
BKF 6-6-1/M18
Order ID no. U-11605
In Stock
home
Home
Loading...
Technical Data
Application
Signal
Approvals
CE, RoHS, UL 2238, UL Listed
Cable length (m)
1
Connector A - Number of pins
6
Current (A)
7
Design
Connection Cable
Receptacle housing material A
Brass
Screw-in thread
M18 × 0.75
Voltage (V)
300
Price Group
K1
List Price
43,20 €
home
Turck-Shop
Products
Others
BKF 6-6-1/M18
Item Total
43,20 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support