Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
RSSDV 441-10M | TURCK - Your Global Automation Partner
Industrial Ethernet Cable
RSSDV 441-10M
Order ID no. U-12064
In Stock
home
Home
Loading...
Technical Data
Application
Data
Approvals
RoHS, UL Recognized
Cable color
Teal
Cable length (m)
10
Cable quality
TPE
Connector A - Number of pins
4
Coupling nut/screw material A
Stainless Steel
Current (A)
4
Design
Connection Cable
Network protocol
Ethernet
Special features
Shielded
Voltage (V)
250
Key Features
Network protocol
Ethernet
Price Group
D1
List Price
95,00 €
home
Turck-Shop
Products
Others
RSSDV 441-10M
Item Total
95,00 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support