Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
FS 4.4-1/M20 | TURCK - Your Global Automation Partner
Accessories for actuator/sensor cables
FS 4.4-1/M20
Order ID no. U-12504
In Stock
home
Home
Loading...
Technical Data
Current (A)
4
Voltage (V)
250
Approvals
CSA C22.2 No. 182.3, CE, RoHS, UL Listed, UL 2238
Cable length (m)
1
Number of pins
4
Receptacle housing material A
Brass
Screw-in thread
M20 × 1.5
Application
Signal
Design
Connection Cable
Price Group
K1
List Price
€29.20
home
Turck-Shop
Products
Others
FS 4.4-1/M20
Item Total
€29.20
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support