Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
RKF 57-1M/14.5 W/LN | TURCK - Your Global Automation Partner
DeviceNet Flanschanschluss
RKF 57-1M/14.5 W/LN
Order ID no. U-12797
In Stock
home
Home
Loading...
Technical Data
Current (A)
9
Voltage (V)
600
Ambient temperature max. (°C)
105
Ambient temperature min. (°C)
-40
Approvals
FM Div.2, CSA Div. 2, CSA C22.2 No. 182.3, CE, RoHS, UL Listed, UL 2238
Cable length (m)
1
Number of pins
5
Receptacle housing material A
Brass
Screw-in thread
1/2″-14 NPT
Conductor length (m)
1
Application
Signal
Design
Connection Cable
Network protocol
DeviceNet
Product type
Receptacle
Key Features
Network protocol
DeviceNet
Price Group
D1
List Price
€28.30
home
Turck-Shop
Products
Others
RKF 57-1M/14.5 W/LN
Item Total
€28.30
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support