Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
person
Login
RSV 490-60M-OBS | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Fieldbus cables for fieldbus systems
RSV 490-60M-OBS
Order ID no. U-13238
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
90
Ambient temperature min. (°C)
-20
Application
Data
Cable color
Yellow
Cable length (m)
60
Cable quality
PVC
Connector A - Number of pins
4
Core cross-section (mm²)
0.8
Coupling nut/screw material A
Brass
Current (A)
9
Design
Connection Cable
Network protocol
FOUNDATION fieldbus
Plug body
Plastic
Product type
Premoulded cable
Voltage (V)
300
Key Features
Network protocol
FOUNDATION fieldbus
In Stock
Price Group
K3
List Price
387,80 €
Item Total
387,80 €
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Products
Others
RSV 490-60M-OBS
Contact Support