Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
PKG 6M-10/S760 | TURCK - Your Global Automation Partner
Actuator and Sensor Cable
PKG 6M-10/S760
Order ID no. U-14249
In Stock
home
Home
Loading...
Technical Data
Downloads
Current (A)
2
Voltage (V)
125
Ambient temperature max. (°C)
105
Ambient temperature min. (°C)
5
Approvals
UL 2238, CSA C22.2 No. 182.3, CE, UKCA, RoHS
Cable color
Black
Cable diameter (mm)
4.5
Cable length (m)
10
Cable quality
PVC
Plug body
Plastic
Coupling nut/screw material A
Brass
Number of pins
6
Application
Signal
Design
Connection Cable
Price Group
K1
List Price
€85.30
home
Turck-Shop
Products
Others
PKG 6M-10/S760
Item Total
€85.30
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support