Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
RSF 61-0.3M/NPT | TURCK - Your Global Automation Partner
Industrial flange connector
RSF 61-0.3M/NPT
Order ID no. U-15046
In Stock
home
Home
Loading...
Technical Data
Ambient temperature max. (°C)
105
Ambient temperature min. (°C)
-40
Cable length (m)
0.3
Current (A)
9
Product type
Receptacle
Voltage (V)
600
Price Group
K1
List Price
20,60 €
home
Turck-Shop
Products
Others
RSF 61-0.3M/NPT
Item Total
20,60 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support