Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
YP2-PSG 3M-0.2/2MFK 3/S651 | TURCK - Your Global Automation Partner
2-Way Splitter
YP2-PSG 3M-0.2/2MFK 3/S651
Order ID no. U-15398
home
Home
Loading...
Technical Data
Downloads
Cable length (m)
0.2
Connector B - Material coupling nut/screw
Brass
Coupling nut/screw material A
Brass
Design
Extension Cable
Plug body
Plastic
Protection class
IP67
Voltage (V)
250
Key Features
Protection class
IP67
In Stock
Price Group
K2
List Price
44,00 €
home
Turck-Shop
Products
Others
YP2-PSG 3M-0.2/2MFK 3/S651
Item Total
44,00 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support