Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
WKC 4.5T-4/S1587 | TURCK - Your Global Automation Partner
Industrial Sensor Cable
WKC 4.5T-4/S1587
Order ID no. U-15912
home
Home
Loading...
Technical Data
Downloads
Current (A)
4
Voltage (V)
250
Approvals
CSA C22.2 No. 182.3, CE, RoHS, UL Listed, UL 2238
Cable color
Yellow
Cable length (m)
4
Cable quality
TPE
Coupling nut/screw material A
Brass
Number of pins
5
Special features
Weld spatter resistant, Weldlife cable
Application
Signal
Design
Connection Cable
In Stock
Price Group
K1
List Price
€53.70
home
Turck-Shop
Products
Others
WKC 4.5T-4/S1587
Item Total
€53.70
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support