Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
CSF 64-6-0.5 | TURCK - Your Global Automation Partner
Industrial flange connector
CSF 64-6-0.5
Order ID no. U-16290
home
Home
Loading...
Technical Data
Downloads
Current (A)
14
Voltage (V)
300
Approvals
CE, RoHS, UL Listed, UL 2238
Cable length (m)
0.5
Number of pins
6
Receptacle housing material A
Brass
Screw-in thread
M20 x 1.5
Application
Power
Design
Connection Cable
In Stock
Price Group
K1
List Price
€70.90
home
Turck-Shop
Products
Others
CSF 64-6-0.5
Item Total
€70.90
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support