Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
RKFV 50-0.5M | TURCK - Your Global Automation Partner
Receptacle, 1/2-14 NPSM Threads, Front Mount
RKFV 50-0.5M
Order ID no. U-16357
In Stock
home
Home
Loading...
Technical Data
Current (A)
9
Voltage (V)
600
Approvals
CSA C22.2 No. 182.3, CE, RoHS, UL Listed, UL 2238
Cable length (m)
0.5
Number of pins
5
Receptacle housing material A
Stainless Steel
Screw-in thread
1/2″-14 NPSM
Application
Signal
Design
Connection Cable
Price Group
K1
List Price
€28.30
home
Turck-Shop
Products
Others
RKFV 50-0.5M
Item Total
€28.30
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support