Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
FKSDWE 455-2M | TURCK - Your Global Automation Partner
PROFIBUS Cable
FKSDWE 455-2M
Order ID no. U-17376
In Stock
home
Home
Loading...
Technical Data
Application
Data
Cable color
Violet
Cable length (m)
2
Cable quality
PVC
Connector A - Number of pins
5
Current (A)
4
Design
Connection Cable
Network protocol
PROFIBUS-DP
Receptacle housing material A
Brass
Screw-in thread
PG9
Special features
Shielded, ,
Voltage (V)
250
Key Features
Network protocol
PROFIBUS-DP
Price Group
D1
List Price
38,00 €
home
Turck-Shop
Products
Others
FKSDWE 455-2M
Item Total
38,00 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support