Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
P-CKFLV 12-2 | TURCK - Your Global Automation Partner
Accessories for Fieldbus Systems
P-CKFLV 12-2
Order ID no. U-17672
In Stock
home
Home
Loading...
Technical Data
Application
Hazardous area
Approvals
CE, CSA Div. 2, FM Div.2, RoHS, UL 2238, UL Listed
Cable length (m)
2
Connector A - Number of pins
12
Current (A)
6
Design
Connection Cable
Receptacle housing material A
Stainless Steel
Screw-in thread
M20 × 1.5
Voltage (V)
300
Price Group
K3
List Price
114,00 €
home
Turck-Shop
Products
Others
P-CKFLV 12-2
Item Total
114,00 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support