Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
RSM RKM 5732-5M | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Cable for RFID Application in the Food Industry
RSM RKM 5732-5M
Order ID no. U-19990
home
Home
Loading...
Technical Data
Downloads
Current (A)
5
Voltage (V)
300
Ambient temperature max. (°C)
80
Ambient temperature min. (°C)
-40
Approvals
CE, RoHS, UL Listed, UL 2238
Cable color
Anthracite
Core cross-section (mm²)
0.34
Cable diameter (mm)
8.51
Cable length (m)
5
Cable quality
TPE
Plug body
Plastic
Coupling nut/screw material A
Brass
Number of pins
5
Coupling nut/screw material B
Brass
Number of Pins
5
Special features
Shielded
Application
Data
Design
Extension Cable
Network protocol
DeviceNet, CANopen
Key Features
Network protocol
DeviceNet, CANopen
In Stock
Price Group
D1
List Price
€112.30
home
Turck-Shop
Products
Others
RSM RKM 5732-5M
Item Total
€112.30
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support