Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
RJ45S 441-5M | TURCK - Your Global Automation Partner
Industrial Ethernet Cable
RJ45S 441-5M
Order ID no. U-20113
In Stock
home
Home
Loading...
Technical Data
Application
Data
Approvals
CE, RoHS, UL Recognized
Cable color
Teal
Cable length (m)
5
Cable quality
TPE
Connector A - Number of pins
8
Current (A)
1.5
Design
Connection Cable
Network protocol
Ethernet
Special features
Shielded
Voltage (V)
42
Key Features
Network protocol
Ethernet
Price Group
D1
List Price
45,50 €
home
Turck-Shop
Products
Others
RJ45S 441-5M
Item Total
45,50 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support