Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
RSV WKV 493-6M | TURCK - Your Global Automation Partner
Fieldbus cables for fieldbus systems
RSV WKV 493-6M
Order ID no. U-20418
In Stock
home
Home
Loading...
Technical Data
Ambient temperature max. (°C)
105
Ambient temperature min. (°C)
-40
Application
Data
Cable color
Yellow
Cable length (m)
6
Cable quality
PVC
Connector A - Number of pins
4
Connector B - Material coupling nut/screw
Stainless Steel
Connector B - Number of Pins
4
Core cross-section (mm²)
0.8
Coupling nut/screw material A
Stainless Steel
Current (A)
9
Design
Extension Cable
Network protocol
FOUNDATION fieldbus
Product type
Premoulded cable
Special features
Shielded
Voltage (V)
300
Key Features
Network protocol
FOUNDATION fieldbus
Price Group
K3
List Price
116,30 €
home
Turck-Shop
Products
Others
RSV WKV 493-6M
Item Total
116,30 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support