Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
RKFP 5730-4M | TURCK - Your Global Automation Partner
Industrial flange connector
RKFP 5730-4M
Order ID no. U-20738
In Stock
home
Home
Loading...
Technical Data
Current (A)
9
Voltage (V)
600
Approvals
CSA C22.2 No. 182.3, CE, RoHS, UL Listed, UL 2238
Cable color
Gray
Cable length (m)
4
Cable quality
TPE
Number of pins
5
Receptacle housing material A
Brass
Screw-in thread
M30 × 1.5
Special features
Shielded
Application
Data
Design
Connection Cable
Network protocol
DeviceNet
Key Features
Network protocol
DeviceNet
Price Group
D1
List Price
€103.30
home
Turck-Shop
Products
Others
RKFP 5730-4M
Item Total
€103.30
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support