Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
RSFV 36-0.3M/NPT W/LN | TURCK - Your Global Automation Partner
Industrial flange connector
RSFV 36-0.3M/NPT W/LN
Order ID no. U-21034
home
Home
Loading...
Technical Data
Downloads
Current (A)
10
Voltage (V)
600
Approvals
CSA C22.2 No. 182.3, CE, RoHS, UL Listed, UL 2238
Cable length (m)
0.3
Number of pins
3
Receptacle housing material A
Stainless Steel
Screw-in thread
1/2″-14 NPT
Application
Signal
Design
Connection Cable
In Stock
Price Group
K1
List Price
€31.60
home
Turck-Shop
Products
Others
RSFV 36-0.3M/NPT W/LN
Item Total
€31.60
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support