Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
MFKS 4F-0.2 | TURCK - Your Global Automation Partner
Actuator and Sensor Receptacles
MFKS 4F-0.2
Order ID no. U-21407
home
Home
Loading...
Technical Data
Downloads
Application
Signal
Approvals
CE, CSA C22.2 No. 182.3, RoHS, UL 2238, UL Listed
Cable length (m)
0.2
Conductor length (m)
0.2
Connector A - Number of pins
4
Current (A)
4
Receptacle housing material A
Brass
Screw-in thread
7/16″-20 UNF
Voltage (V)
125
In Stock
Price Group
K1
List Price
20,40 €
home
Turck-Shop
Products
Others
MFKS 4F-0.2
Item Total
20,40 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support