Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
Industrial flange connector
CKF 19-19-2/S717
Order ID no. U-22400
In Stock
Price Group
K1
List Price
134,00 €
Item Total
134,00 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support
home
Turck-Shop
Products
Others
CKF 19-19-2/S717
Technical Data
Application
Signal
Approvals
CE, RoHS, UL 2238, UL Listed
Cable color
Yellow
Cable length (m)
2
Cable quality
PVC
Current (A)
9
Design
Connection Cable
Number of pins
19
Receptacle housing material A
Brass
Screw-in thread
M20 × 1.5
Special features
Shielded,
Voltage (V)
150
add_shopping_cart
person
Login