Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
RSFP 461-6M | TURCK - Your Global Automation Partner
Industrial flange connector
RSFP 461-6M
Order ID no. U-22660
home
Home
Loading...
Technical Data
Downloads
Current (A)
10
Voltage (V)
600
Approvals
CSA C22.2 No. 182.3, CE, RoHS, UL Listed, UL 2238
Cable length (m)
6
Number of pins
4
Receptacle housing material A
Brass
Screw-in thread
M30 × 1.5
Application
Signal
Design
Connection Cable
In Stock
Price Group
K1
List Price
€59.60
home
Turck-Shop
Products
Others
RSFP 461-6M
Item Total
€59.60
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support