Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
RKSW 4511-3M(OBS) | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Profibus-DP BUS line
RKSW 4511-3M(OBS)
Order ID no. U-23381
home
Home
Loading...
Technical Data
Downloads
Application
Data
Approvals
CSA, UL
Cable color
Violet
Cable diameter (mm)
8.5
Cable length (m)
3
Cable quality
PVC
Connector A - Number of pins
5
Core cross-section (mm²)
0.34
Coupling nut/screw material A
Brass
Current (A)
4
Design
Connection Cable
Network protocol
PROFIBUS-DP
Plug body
Plastic
Voltage (V)
300
Key Features
Network protocol
PROFIBUS-DP
home
Turck-Shop
Products
Others
RKSW 4511-3M(OBS)
In Stock
Price Group
D1
List Price
70,00 €
Item Total
70,00 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support