Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
RSSW 4511-2M | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Profibus-DP BUS line
RSSW 4511-2M
Order ID no. U-23382
home
Home
Loading...
Technical Data
Downloads
Current (A)
4
Voltage (V)
300
Approvals
UL, CSA
Cable color
Violet
Core cross-section (mm²)
0.34
Cable diameter (mm)
8.5
Cable length (m)
2
Cable quality
PVC
Plug body
Plastic
Coupling nut/screw material A
Brass
Number of pins
5
Special features
Shielded
Application
Data
Design
Connection Cable
Network protocol
PROFIBUS-DP
Key Features
Network protocol
PROFIBUS-DP
In Stock
Price Group
D1
List Price
€60.90
home
Turck-Shop
Products
Others
RSSW 4511-2M
Item Total
€60.90
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support