Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
arrow_back_ios
arrow_forward_ios
AS-Interface cables
WKCV 254-15M
Order ID no. U-28015
In Stock
Price Group
D1
List Price
€124.60
Item Total
€124.60
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support
home
Home
Loading...
Technical Data
Downloads
Current (A)
4
Voltage (V)
250
Cable color
Yellow
Cable length (m)
15
Cable quality
PVC
Plug body
Plastic
Coupling nut/screw material A
Stainless Steel
Number of pins
4
Special features
,
Application
Data
Design
Connection Cable
Network protocol
AS-Interface
Key Features
Network protocol
AS-Interface
home
Turck-Shop
Products
Others
WKCV 254-15M
add_shopping_cart
person
Login