Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
P-FSV 4-0.3/M20 | TURCK - Your Global Automation Partner
Industrial flange connector
P-FSV 4-0.3/M20
Order ID no. U-28180
home
Home
Loading...
Technical Data
Downloads
Current (A)
4
Voltage (V)
250
Approvals
FM Div.2, CSA Div. 2, CSA C22.2 No. 182.3, CE, RoHS, UL Listed, UL 2238
Cable length (m)
0.3
Number of pins
4
Receptacle housing material A
Stainless Steel
Screw-in thread
M20 × 1.5
Application
Hazardous area
Design
Connection Cable
In Stock
Price Group
K3
List Price
€65.60
home
Turck-Shop
Products
Others
P-FSV 4-0.3/M20
Item Total
€65.60
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support