Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
WK 4T-5/S529 | TURCK - Your Global Automation Partner
Industrial Sensor Cable
WK 4T-5/S529
Order ID no. U-29911
home
Home
Loading...
Technical Data
Downloads
Current (A)
4
Voltage (V)
250
Approvals
CE, RoHS
Cable color
Yellow
Cable length (m)
5
Cable quality
TPU
Coupling nut/screw material A
Brass
Number of pins
4
Special features
Shielded
Application
Signal
Design
Connection Cable
In Stock
Price Group
K1
List Price
€73.90
home
Turck-Shop
Products
Others
WK 4T-5/S529
Item Total
€73.90
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support