Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
RSFV 30-0.3M/M20/C1169 | TURCK - Your Global Automation Partner
Industrial flange connector
RSFV 30-0.3M/M20/C1169
Order ID no. U-31058
home
Home
Loading...
Technical Data
Downloads
Current (A)
9
Voltage (V)
600
Approvals
CE
Cable length (m)
0.3
Number of pins
3
Receptacle housing material A
Stainless Steel
Screw-in thread
M20 x 1.5
Application
Signal
Design
Connection Cable
home
Turck-Shop
Products
Others
RSFV 30-0.3M/M20/C1169
In Stock
Price Group
K1
List Price
€62.90
Item Total
€62.90
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support