Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
WSSD RJ45S 441-50M | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Industrial Ethernet Cable
WSSD RJ45S 441-50M
Order ID no. U-31675
home
Home
Loading...
Technical Data
Downloads
Current (A)
4
Voltage (V)
42
Ambient temperature max. (°C)
80
Ambient temperature min. (°C)
-40
Approvals
cULus
Cable color
Green
Core cross-section (mm²)
0.21
Cable diameter (mm)
6.7
Cable length (m)
50
Cable quality
TPE
Plug body
Plastic
Coupling nut/screw material A
Brass
Number of pins
4
Number of Pins
4
Special features
Shielded
Application
Data
Design
Extension Cable
Network protocol
Ethernet
Key Features
Network protocol
Ethernet
In Stock
Price Group
D1
List Price
€251.50
home
Turck-Shop
Products
Others
WSSD RJ45S 441-50M
Item Total
€251.50
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support