Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
RSSW RKSW 4511-0.3M | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Profibus-DP BUS line
RSSW RKSW 4511-0.3M
Order ID no. U-31768
home
Home
Loading...
Technical Data
Downloads
Current (A)
4
Voltage (V)
300
Approvals
UL, CSA
Cable color
Violet
Core cross-section (mm²)
0.34
Cable diameter (mm)
8.5
Cable length (m)
0.3
Cable quality
PVC
Plug body
Plastic
Coupling nut/screw material A
Brass
Number of pins
5
Coupling nut/screw material B
Brass
Number of Pins
5
Special features
Shielded
Application
Data
Design
Extension Cable
Network protocol
PROFIBUS-DP
Key Features
Network protocol
PROFIBUS-DP
In Stock
Price Group
D1
List Price
€71.50
home
Turck-Shop
Products
Others
RSSW RKSW 4511-0.3M
Item Total
€71.50
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support