Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
RSM 44-4M | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Industrial Sensor Cable
RSM 44-4M
Order ID no. U-32453
home
Home
Loading...
Technical Data
Downloads
Current (A)
18
Voltage (V)
600
Ambient temperature max. (°C)
90
Ambient temperature min. (°C)
5
Approvals
UL 2237, CE, UKCA, RoHS
Cable color
Black
Cable diameter (mm)
15.37
Cable length (m)
4
Cable quality
TPE
Plug body
Plastic
Coupling nut/screw material A
Brass
Number of pins
4
Special features
,
Application
Power
Design
Connection Cable
In Stock
Price Group
K1
List Price
€94.40
Item Total
€94.40
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Products
Others
RSM 44-4M
Contact Support