Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
RSM 34-15M/S4000 | TURCK - Your Global Automation Partner
Power Cable
RSM 34-15M/S4000
Order ID no. U-32561
In Stock
home
Home
Loading...
Technical Data
Downloads
Current (A)
21
Voltage (V)
600
Ambient temperature max. (°C)
90
Ambient temperature min. (°C)
5
Approvals
UL 2237, CE, UKCA, RoHS
Cable color
Black
Cable diameter (mm)
9.6
Cable length (m)
15
Cable quality
TPE
Plug body
Plastic
Coupling nut/screw material A
Brass
Number of pins
3
Special features
,
Application
Power
Design
Connection Cable
Price Group
K1
List Price
€163.60
Item Total
€163.60
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Products
Others
RSM 34-15M/S4000
Contact Support