Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
WKM 76-1M | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Industrial Sensor Cable
WKM 76-1M
Order ID no. U-33184
home
Home
Loading...
Technical Data
Downloads
Current (A)
8
Voltage (V)
600
Ambient temperature max. (°C)
105
Ambient temperature min. (°C)
5
Approvals
UL 2238, CE, RoHS
Cable color
Yellow
Cable diameter (mm)
9.6
Cable length (m)
1
Cable quality
PVC
Plug body
Plastic
Coupling nut/screw material A
Brass
Number of pins
7
Application
Signal
Design
Connection Cable
In Stock
Price Group
K1
List Price
€56.00
home
Turck-Shop
Products
Others
WKM 76-1M
Item Total
€56.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support