Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
RKF 48-1M/NPT | TURCK - Your Global Automation Partner
PROFIBUS-PA Flanschanschluss
RKF 48-1M/NPT
Order ID no. U-33803
In Stock
home
Home
Loading...
Technical Data
Ambient temperature max. (°C)
105
Ambient temperature min. (°C)
-40
Application
Data
Approvals
CE, CSA C22.2 No. 182.3, CSA Div. 2, FM Div.2, RoHS, UL 2238, UL Listed
Cable length (m)
1
Conductor length (m)
1
Connector A - Number of pins
4
Core cross-section (mm²)
0.8
Current (A)
9
Design
Connection Cable
Network protocol
PROFIBUS-PA
Product type
Receptacle
Receptacle housing material A
Stainless Steel
Screw-in thread
1/2″-14 NPT
Voltage (V)
600
Key Features
Network protocol
PROFIBUS-PA
Price Group
K3
List Price
20,60 €
home
Turck-Shop
Products
Others
RKF 48-1M/NPT
Item Total
20,60 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support