Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
FK 4-2/14.5/NPT W/LN | TURCK - Your Global Automation Partner
Industrial flange connector
FK 4-2/14.5/NPT W/LN
Order ID no. U-33872
In Stock
home
Home
Loading...
Technical Data
Application
Signal
Approvals
CE, CSA C22.2 No. 182.3, RoHS, UL 2238, UL Listed
Cable length (m)
2
Connector A - Number of pins
4
Current (A)
4
Design
Connection Cable
Receptacle housing material A
Brass
Screw-in thread
1/2″-14 NPT
Voltage (V)
250
Price Group
K1
List Price
17,00 €
home
Turck-Shop
Products
Others
FK 4-2/14.5/NPT W/LN
Item Total
17,00 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support