Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
RSC RKC 572-16M | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Connection Cable
RSC RKC 572-16M
Order ID no. U-33896
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
80
Ambient temperature min. (°C)
5
Cable color
Gray
Cable diameter (mm)
7.24
Cable length (m)
16
Cable quality
PVC
Coupling nut/screw material A
Brass
Coupling nut/screw material B
Brass
Current (A)
4
Design
Extension Cable
Number of pins
5
Number of Pins
5
Overall shield
Drain, Foil
Plug body
Plastic
Special features
Shielded
Voltage (V)
250
In Stock
Price Group
D1
List Price
125,70 €
home
Turck-Shop
Products
Others
RSC RKC 572-16M
Item Total
125,70 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support