Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
P-FS 4D-0.5/14.75/NPT | TURCK - Your Global Automation Partner
Industrial flange connector
P-FS 4D-0.5/14.75/NPT
Order ID no. U-34130
In Stock
home
Home
Loading...
Technical Data
Application
Hazardous area
Approvals
CE, CSA C22.2 No. 182.3, CSA Div. 2, FM Div.2, RoHS, UL 2238, UL Listed
Cable length (m)
0.5
Connector A - Number of pins
4
Current (A)
4
Design
Connection Cable
Receptacle housing material A
Brass
Screw-in thread
3/4″-14 NPT
Voltage (V)
250
Price Group
K3
List Price
30,60 €
home
Turck-Shop
Products
Others
P-FS 4D-0.5/14.75/NPT
Item Total
30,60 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support