Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
BKFD 44-1/M18 | TURCK - Your Global Automation Partner
Industrial receptacle with strands
BKFD 44-1/M18
Order ID no. U-35313
In Stock
home
Home
Loading...
Technical Data
Application
Power
Approvals
CE, RoHS, UL 2238, UL Listed
Cable length (m)
1
Connector A - Number of pins
4
Current (A)
15
Design
Connection Cable
Receptacle housing material A
Brass
Screw-in thread
M18 × 0.75
Voltage (V)
600
Price Group
K1
List Price
84,50 €
home
Turck-Shop
Products
Others
BKFD 44-1/M18
Item Total
84,50 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support