Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
arrow_back_ios
arrow_forward_ios
Industrial Sensor Cable
RSM RKM 461-50M/S3059
Order ID no. U-35349
In Stock
Price Group
K1
List Price
€592.00
Item Total
€592.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support
home
Home
Loading...
Technical Data
Downloads
Current (A)
10
Voltage (V)
600
Ambient temperature max. (°C)
90
Ambient temperature min. (°C)
5
Approvals
UL 2238, CSA C22.2 No. 182.3, CE, UKCA, RoHS
Cable color
Yellow
Cable diameter (mm)
9.14
Cable length (m)
50
Cable quality
TPE
Plug body
Plastic
Coupling nut/screw material A
Brass
Number of pins
4
Coupling nut/screw material B
Brass
Number of Pins
4
Special features
Weld spatter resistant, Weldlife cable
Application
Signal
Design
Extension Cable
home
Turck-Shop
Products
Others
RSM RKM 461-50M/S3059
add_shopping_cart
person
Login