Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
RSM RKM 106-1M/S3059 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Industrial Sensor Cable
RSM RKM 106-1M/S3059
Order ID no. U-35653
home
Home
Loading...
Technical Data
Downloads
Current (A)
7
Voltage (V)
600
Ambient temperature max. (°C)
90
Ambient temperature min. (°C)
5
Approvals
UL 2238, CE, RoHS
Cable color
Yellow
Cable diameter (mm)
14.22
Cable length (m)
1
Cable quality
TPE
Plug body
Plastic
Coupling nut/screw material A
Brass
Number of pins
10
Coupling nut/screw material B
Brass
Number of Pins
10
Special features
Weld spatter resistant, Weldlife cable
Application
Signal
Design
Extension Cable
In Stock
Price Group
K1
List Price
€171.20
home
Turck-Shop
Products
Others
RSM RKM 106-1M/S3059
Item Total
€171.20
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support