Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
RSM RKM 106-3M/S3059 | TURCK - Your Global Automation Partner
Actuator and Sensor Cable
RSM RKM 106-3M/S3059
Order ID no. U-35654
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
90
Ambient temperature min. (°C)
5
Application
Signal
Approvals
CE, RoHS, UL 2238
Cable color
Yellow
Cable diameter (mm)
14.22
Cable length (m)
3
Cable quality
TPE
Connector A
Male, 1 1/8″-16 UN, Straight
Connector A - Number of pins
10
Connector B
Female, 1 1/8″-16 UN, Straight
Connector B - Material coupling nut/screw
Brass
Connector B - Number of Pins
10
Coupling nut/screw material A
Brass
Current (A)
7
Design
Extension Cable
Plug body
Plastic
Special features
Weldlife cable, Weld spatter resistant
Voltage (V)
600
In Stock
Price Group
D2
List Price
175,40 €
Item Total
175,40 €
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Products
Others
RSM RKM 106-3M/S3059
Contact Support