Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
person
Login
RSM RKM 56-12M/S3059 | TURCK - Your Global Automation Partner
Actuator and Sensor Cable
RSM RKM 56-12M/S3059
Order ID no. U-35690
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
90
Ambient temperature min. (°C)
5
Application
Signal
Approvals
CE, CSA C22.2 No. 182.3, RoHS, UKCA, UL 2238
Cable color
Yellow
Cable diameter (mm)
10.01
Cable length (m)
12
Cable quality
TPE
Connector A
Male, 7/8″-16 UN, Straight
Connector A - Number of pins
5
Connector B
Female, 7/8″-16 UN, Straight
Connector B - Material coupling nut/screw
Brass
Connector B - Number of Pins
5
Coupling nut/screw material A
Brass
Current (A)
10
Design
Extension Cable
Plug body
Plastic
Special features
Weldlife cable, Weld spatter resistant
Voltage (V)
600
In Stock
Price Group
K1
List Price
216,80 €
home
Turck-Shop
Products
Others
RSM RKM 56-12M/S3059
Item Total
216,80 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support