Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
RSM RKM 461-0.5M/S3059 | TURCK - Your Global Automation Partner
Actuator and Sensor Cable
RSM RKM 461-0.5M/S3059
Order ID no. U-37682
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
90
Ambient temperature min. (°C)
5
Application
Signal
Approvals
CE, CSA C22.2 No. 182.3, RoHS, UKCA, UL 2238
Cable color
Yellow
Cable diameter (mm)
9.14
Cable length (m)
0.5
Cable quality
TPE
Connector A - Number of pins
4
Connector B - Material coupling nut/screw
Brass
Connector B - Number of Pins
4
Coupling nut/screw material A
Brass
Current (A)
10
Design
Extension Cable
Plug body
Plastic
Special features
Weldlife cable, Weld spatter resistant, ,
Voltage (V)
600
In Stock
Price Group
K1
List Price
67,40 €
home
Turck-Shop
Products
Connectivity
Cordsets
RSM RKM 461-0.5M/S3059
Item Total
67,40 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support