Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
WSM 40-5M | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Power Cable
WSM 40-5M
Order ID no. U-37891
home
Home
Loading...
Technical Data
Downloads
Current (A)
9
Voltage (V)
600
Cable color
Yellow
Core cross-section (mm²)
0.83
Cable diameter (mm)
6.7
Cable length (m)
5
Cable quality
PVC
Plug body
Plastic
Coupling nut/screw material A
Brass
Number of pins
4
Application
Power
Design
Connection Cable
In Stock
Price Group
K1
List Price
€87.20
home
Turck-Shop
Products
Others
WSM 40-5M
Item Total
€87.20
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support