Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
RSM RKM 56-60M/S3059 | TURCK - Your Global Automation Partner
Actuator and Sensor Cable
RSM RKM 56-60M/S3059
Order ID no. U-38251
In Stock
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
90
Ambient temperature min. (°C)
5
Application
Signal
Approvals
CSA, RoHS, UL Listed
Cable color
Yellow
Cable diameter (mm)
10.01
Cable length (m)
60
Cable quality
TPE
Connector A - Number of pins
5
Connector B - Material coupling nut/screw
Brass
Connector B - Number of Pins
5
Coupling nut/screw material A
Brass
Current (A)
10
Design
Extension Cable
Plug body
Plastic
Special features
Weldlife cable, Weld spatter resistant, ,
Voltage (V)
600
Price Group
K1
List Price
793,00 €
home
Turck-Shop
Products
Others
RSM RKM 56-60M/S3059
Item Total
793,00 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support