Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
GKDA 44-3M | TURCK - Your Global Automation Partner
Industrial Sensor Cable
GKDA 44-3M
Order ID no. U-40367
home
Home
Loading...
Technical Data
Downloads
Current (A)
23
Voltage (V)
600
Approvals
CE, RoHS, UL Listed, UL 2238
Cable color
Black
Cable length (m)
3
Cable quality
TPE
Coupling nut/screw material A
Aluminum
Number of pins
4
Special features
,
Application
Power
Design
Connection Cable
home
Turck-Shop
Products
Others
GKDA 44-3M
In Stock
Price Group
D1
List Price
€140.40
Item Total
€140.40
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support