Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
WSM RKM 40-5M | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Supply Cable
WSM RKM 40-5M
Order ID no. U-42326
home
Home
Loading...
Technical Data
Downloads
Current (A)
9
Voltage (V)
600
Approvals
CSA C22.2 No. 182.3, CE, RoHS, UL Listed, UL 2238
Cable color
Yellow
Core cross-section (mm²)
0.83
Cable diameter (mm)
6.7
Cable length (m)
5
Cable quality
PVC
Plug body
Plastic
Coupling nut/screw material A
Brass
Number of pins
4
Coupling nut/screw material B
Brass
Number of Pins
4+PE
Application
Power
Design
Extension Cable
In Stock
Price Group
K1
List Price
€79.20
home
Turck-Shop
Products
Others
WSM RKM 40-5M
Item Total
€79.20
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support