Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
RSF 49-0.3M/M20 | TURCK - Your Global Automation Partner
Industrial Receptacle
RSF 49-0.3M/M20
Order ID no. U-42983
In Stock
home
Home
Loading...
Technical Data
Current (A)
9
Voltage (V)
300
Approvals
FM Div.2, CSA Div. 2, CSA C22.2 No. 182.3, CE, RoHS, UL Listed, UL 2238
Cable length (m)
0.3
Number of pins
4
Receptacle housing material A
Brass
Screw-in thread
M20 × 1.5
Application
Data
Design
Connection Cable
Network protocol
FOUNDATION fieldbus
Key Features
Network protocol
FOUNDATION fieldbus
Price Group
K3
List Price
€36.90
home
Turck-Shop
Products
Others
RSF 49-0.3M/M20
Item Total
€36.90
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support