Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
RKCV 493-25M | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Fieldbus cables for fieldbus systems
RKCV 493-25M
Order ID no. U-43638
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
105
Ambient temperature min. (°C)
-40
Application
Data
Cable color
Yellow
Cable length (m)
25
Cable quality
PVC
Core cross-section (mm²)
0.8
Coupling nut/screw material A
Stainless Steel
Current (A)
4
Design
Connection Cable
Network protocol
FOUNDATION fieldbus
Number of pins
4
Plug body
Plastic
Product type
Premoulded cable
Special features
Shielded
Voltage (V)
300
Key Features
Network protocol
FOUNDATION fieldbus
In Stock
Price Group
K3
List Price
€234.80
home
Turck-Shop
Products
Others
RKCV 493-25M
Item Total
€234.80
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support